PROG_P3891_09_PRODIMAGE
PROG_P3891_09_PRODIMAGE
Discontinued
Clearance

Keats Collection Four-Light Foyer Chandelier

$74.10 USD
$333.96 USD

Brand:

Progress Lighting

Catalog ID:

P3891-09

Collection name:

Keats

Four-light foyer with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Brushed Nickel finish.

  • Traditional styling.
  • A light and open feeling.
  • Frosted ribbed glass and an elegant frame.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • New Traditional
Type
Pendant
UPC
785247198801
Warranty Length
1 year warranty

Dimensions

Dimensions
21 in x 21 in x 32.25 in
Gross Weight with Packaging
10.38 lb
Height
32.25 in
Length
21 in
Length - Installed
107.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
16.17 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93063414

Resources and downloads