text.skipToContent text.skipToNavigation

Landree Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Landree

Catalog ID: P400178-134

A five-light inner cluster in Polished Nickel appears to float inside a Silver Ridge geometric outer cage in this Landree Collection chandelier. The frame is designed to dramatically surround each fixture, presenting depth, dimension and beauty. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Like a vision within a cloud, a golden cluster candelabra glows from within the sinuous metallic of an outer cage.
  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • The five-light chandelier works beautifully in an entry foyer, breakfast area, dining room or upscale family room
  • An excellent choice for Modern and Luxury interiors
  • Pearly Silver Ridge finish with Polished Nickel accents
  • Measures 23in diameter x 16in ht.
  • Uses five 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$476.96

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Silver Ridge
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Luxe
Mount location ceiling
Mounting for outlet box included strap
New Products Yes
Number of Lamps 5
Number of Lamps Total 5
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • Luxe
UPC 785247228614
Warranty Length 1 year warranty

Dimensions

Height 16 in
Height to Center 81 in
Length - Installed 81 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.14 lb
Width 23 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads