text.skipToContent text.skipToNavigation

Litchfield Mini-Pendant

by Progress Lighting 

Collection Name: Litchfield

Catalog ID: P500113-015

A casual, coastal-inspired collection. Litchfield features an hourglass-inspired column complemented by a crisp Chrome finish.

  • A casual, coastal-inspired collection
  • Design complements modern farmhouse and coastal interior settings
  • Frame is complemented by a crisp Polished Chrome finish
  • Litchfield features an hourglass-inspired column
  • Uses one 60 watt max, medium base lamp (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting F8.5A19DLED927/JA8
  • Group pendants over kitchen islands, rustic farmhouse dining tables or in foyers and entryways.

$99.00

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Finish Name Polished Chrome
Finish Type plated
Fixture Type Mini-pendant
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Coastal
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
UPC 785247220168
Warranty Length 1 year limited warranty

Dimensions

Height 9.375 in
Length - Installed 75.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.67 lb
Width 4.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads