PROG_P5156_20_PRODIMAGE
PROG_P5156_20_PRODIMAGE
PROG_mingle_IMG_1737_detailshot
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Mingle_AB_GeneralLit
+2
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
Discontinued
Clearance

Mingle Collection Four-Light Antique Bronze Natural Parchment Glass Global Pendant Light

$199.00 USD
$522.61 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5156-20

Collection name:

Mingle

Four-light pendant that fixture features a concentric circular pattern in a Antique Bronze metal shade that surrounds natural parchment glass.

  • This pendant is ideal for kitchens, breakfast nooks and bar areas or hang in multiples over a kitchen island
  • Its sleek styling is perfect for modern and transitional style settings
  • Concentric circular pattern in an antique bronze metal shade surrounds etched parchment glass shades
  • Includes one 6", four 12" stems and 6 Links of chain for a variety of mounting types and sloped ceiling
  • Measures: 21 in x 21 in x 15.25 in
  • Uses four medium base bulb 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Natural Parchment
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Bohemian
  • Mid-Century Modern
  • Transitional
Type
Pendant
UPC
785247188451
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
21 in x 21 in x 15.25 in
Gross Weight with Packaging
13.6 lb
Height
15.25 in
Length
21 in
Length - Installed
81.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
11 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
12

Resources

Instruction Sheet Number
93058351