text.skipToContent text.skipToNavigation

Moderna Collection Three-Light LED Linear Chandelier

by Progress Lighting 

Collection Name: Moderna

Catalog ID: P400000-009-30

Moderna's modern-inspired silhouette provides a signature focal point for a variety of interior spaces. Features clear outer glass with an inner etched white glass shade and a sleek linear frame finished in Brushed Nickel. Replaceable AC LED module delivers energy-efficient illumination and long life performance.

  • Brushed Nickel finish.
  • Modern silhouette with a sleek linear frame.
  • Clear outer glass.
  • Inner etched white glass shade.
  • Replaceable AC LED module.
  • Dimmable to 10% with many ELV dimmers
  • 670 lumens 71 lumens/watt (source)
  • 3000K color temperature, 90+ CRI.
  • Meets California Title 24 - JA8 - 2016.

$405.46

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Dimming Protocol NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range 10%
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Linear chandelier
Glass Clear
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Mid-Century Modern
  • Transitional
  • Modern
Light Source LED
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style Contemporary/Modern
Sub Brand Progress LED
UPC 785247205813
Warranty Length 5 year warranty

Dimensions

Dimensions 32 in x 5 in x 16 in
Height 16 in
Length 32 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10.35 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.225 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 69.2 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads