text.skipToContent text.skipToNavigation

Monogram Collection Six-Light Chandelier

by Progress Lighting 

Collection Name: Monogram

Catalog ID: P4737-102

An example of genuine craftsmanship, Monogram six-light chandelier makes its mark with modern, yet simple, scrolling forms. A watermark finish creates rich depth on the glass diffusers supported by the elegant bronze finish frame.

  • Modern, yet simple, scrolling forms.
  • Example of genuine craftsmanship.
  • Watermark glass.

$560.45

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Roasted Java
Finish Type painted
Fixture Type Chandelier
Glass Etched Watermark
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • New Traditional
  • Rustic
UPC 785247196173
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 15.18 lb
Height 33.75 in
Length - Installed 109 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 23.32 lb
Width 28 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads