text.skipToContent text.skipToNavigation

Neat LED One-Light Pendant

by Progress Lighting 

Collection Name: Neat LED

Catalog ID: P500066-020-30

These timeless and classic LED pendants feature designer oriented details and polished opal glass. Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments. Antique Bronze finish.

  • Oval shaped LED pendant
  • These timeless and classic LED pendants feature designer oriented details and polished opal glass
  • Antique Bronze finish
  • One light 9W medium LED lamp
  • Warm white, 3000K, color temperature, 90 CRI
  • 624 lumens, 66 lumens per watt
  • Can be displayed singularly or in groupings of two or more in a variety of spaces, such as Modern Farmhouse, Coastal and Mid-Century Modern environments
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified.

$119.24

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main steel
Dimming Protocol ELV/Reverse Phase, Triac/Forward Phase
Finish Name Antique Bronze
Finish Type painted
Fixture Type Mini-pendant
Glass Glossy Opal
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • Coastal
  • Mid-Century Modern
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247221189
Warranty Length 5 year limited warranty

Dimensions

Height 13.5 in
Length - Installed 124.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 3.72 lb
Width 6.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Lamp Wattage 9 W
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 60000
Title 24 Yes

Resources/Downloads