text.skipToContent text.skipToNavigation

Opal Globes One-Light Pendant

by Progress Lighting 

Collection Name: Opal Globes

Catalog ID: P4406-29

Opal cased 14 inch globes provide evenly diffused illumination. White cord, canopy and cap.

1-Lt. pendant White opal glass.
  • White finish.
  • White opal glass.
  • Evenly diffused illumination.

$199.21

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color White
Color Generic white
Construction Material - Main steel
Fan - Dual mount No
Finish Name White
Finish Type White
Fixture Type Pendant
Glass White opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Loft
Mount location ceiling cord
Mounting Type ceiling cord
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Contemporary/Modern
UPC 785247440603
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8 lb
Height 14 in
Length - Installed 62 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 8 lb
Width 13.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 150 W
Voltage Rating 120 V

Conductor Related

Wire Length 48 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads