text.skipToContent text.skipToNavigation

Orbitz Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Orbitz

Catalog ID: P4659-09

Five-light chandelier with opal etched glass shades, rectilinear tubing frame and ring styling.

5-Lt. chandelier Etched Opal glass shades.
  • Brushed Nickel finish.
  • Opal etched glass shades.
  • Includes one 6" and four 12" stems and 6 Links of chain.

$473.11

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Glass Etched Opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Modern
  • Farmhouse
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Classic
UPC 785247192205
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 15.84 lb
Height 18.5 in
Length - Installed 83 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 19.25 lb
Width 23.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads