text.skipToContent text.skipToNavigation

Parlay Collection One-Light LED Mini-Pendant

by Progress Lighting 

Collection Name: Parlay

Catalog ID: P5329-2030K9

Parlay helps further your love of nautical-inspired fashion into your decor. The tiered shade supports etched glass to offer illumination and task lighting where it's needed. 9w LED source offers energy efficiency, long life and aesthetic benefits to interior spaces. This one-light stem hung mini-pendant is in an Antique Bronze finish.

  • Nautical-inspired design.
  • Tiered shade supports etched glass to offer illumination and task lighting where it's needed.
  • LED source offers energy efficiency, long life and aesthetic benefits to interior spaces.
  • Includes one 6", four 12" stems and 6 links of chain.
  • Dimmable to 10% with many ELV dimmers
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$146.74

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type painted
Fixture Type Mini-pendant
Glass Etched
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Transitional
Light Source LED
Mount location ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Prewired Yes
Room Type Kitchen
Socket Base Type - Main LED
Spacing 1.2
Starting Temperature - Minimum -30 °C
Style Traditional/Casual
Sub Brand Progress LED
UPC 785247201938
Warranty Length 5 year warranty

Dimensions

Height 7.625 in
Length - Installed 73.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4.16 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 56.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads