text.skipToContent text.skipToNavigation

Range Collection One-Light Pendant

by Progress Lighting 

Collection Name: Range

Catalog ID: P500135-020

Range features a classic triangular clear seeded glass shade. The simple geometric glass is outlined with an Antique Bronze slender frame and finished with a bottom metal accent ring. Simple and stylish, this versatile style is suitable for a variety of designs, such as Modern, Farmhouse and Urban Industrial.

  • Simple, stylish design makes Range a versatile fixture for many environments
  • The one-light pendant with a seeded-glass shade and slender metal frame makes it ideal for clean, edited interiors
  • The pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Equally versed for Modern, Farmhouse and Urban Industrial design styles
  • Rich Antique Bronze finish
  • Measures 13in diameter x 13in ht.
  • Uses one 60-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$190.85

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type plated
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location ceiling
Mounting for outlet box included plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247223459
Warranty Length 1 year warranty

Dimensions

Height 13 in
Height to Center 79 in
Length - Installed 79 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 6.78 lb
Width 13 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads