PROG_P500135_020_PRODIMAGE
PROG_P500135_020_PRODIMAGE
PROG_P500135_020-canopy_PRODIMAGE
PROG_P500135_020_glass_PRODIMAGE
+3
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic

Range Collection One-Light Pendant

$239.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500135-020

Collection name:

Range

Range features a classic triangular clear seeded glass shade. The simple geometric glass is outlined with an Antique Bronze slender frame and finished with a bottom metal accent ring. Simple and stylish, this versatile style is suitable for a variety of designs, such as Modern, Farmhouse and Urban Industrial.

  • Simple, stylish design makes Range a versatile fixture for many environments
  • The one-light pendant with a seeded-glass shade and slender metal frame makes it ideal for clean, edited interiors
  • The pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Equally versed for Modern, Farmhouse and Urban Industrial design styles
  • Rich Antique Bronze finish
  • Measures 13in diameter x 13in ht.
  • Uses one 60-watt max. medium base bulb or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Pendant
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Transitional
Type
Pendant
UPC
785247223459
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 13 in
Height
13 in
Length
13 in
Length - Installed
79 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
6.78 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93092918

Resources and downloads