text.skipToContent text.skipToNavigation

Saluda Collection Nine-Light Chandelier

by Progress Lighting 

Collection Name: Saluda

Catalog ID: P400137-009

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Nine-Light chandelier in a Brushed Nickel finish. Nine-Light chandelier in a Brushed Nickel finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shades
  • Brushed Nickel finish
  • 9-light chandelier
  • Uses 9, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Measures 34" diameter x 25" H
  • Overall length with chain is 148"
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Dry location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

$655.82

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Farmhouse
  • Coastal
  • Transitional
Mount location Ceiling
Mounting for outlet box included strap
Number of Lamps 9
Number of Lamps Total 9
Photocell No
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
UPC 785247223510
Warranty Length 1-year limited warranty

Dimensions

Height 25 in
Length - Installed 148 in
Overall Length with Overall Ht. W/Chain
Weight 29.26 lb
Width 34 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads