text.skipToContent text.skipToNavigation

Santiago Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Santiago

Catalog ID: P4587-80

Five-light chandelier and downlight with a spiraled detailing, center column reveal scrolled arms enhanced by subtle twists. Highlighted by pillars of jasmine mist glass, each fixture creates a relaxed ambiance. Six feet of 9 gauge chain is supplied for ceiling chain mount. The Santiago Collection offers a distinct, elegant old-century style with a versatile design. Features one-light downlight, R20 50 watt max., that can be turned on/off with integral collumn switch.

5-Lt. Forged Black Chandelier with Downlight Jasmine mist glass shades.
  • Forged Black finish.
  • Spiraled detailing, center column with scrolled arms enhanced by subtle twists.
  • Highlighted pillars of jasmine mist glass.
  • Included switch for convenient downlight.

$572.44

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Black
Finish Type painted
Fixture Type Chandelier
Glass Jasmine mist
Lamp Included No
Lamp Type Candelabra Base
Lamp Type 2nd R20
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps 2nd 1
Number of Lamps Total 6
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247134298
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 15.7 lb
Height 23 in
Length - Installed 98 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 15.7 lb
Width 24.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Lamp Wattage 2nd 50 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Videos

Santiago P4587-80

Installation/Instruction Manual (IOM)