text.skipToContent text.skipToNavigation

Santiago Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name: Santiago

Catalog ID: P5076-80

Casual detail meets rustic design in the Santiago collection. Featuring spiraled detailing, scrolled arms, romantic Jasmine Mist glass and subtle forged iron twists. One-light mini-pendant.

1-Lt. mini-pendant Jasmine mist glass shade.
  • Forged Black finish.
  • Spiraled detailing, center column.
  • Scrolled arms enhanced by subtle twists.
  • Highlighted pillars of jasmine mist glass.
  • Includes two 12", two 15" stems.

$238.48

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Black
Finish Type painted
Fixture Type Mini-pendant
Glass Jasmine mist
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location ceiling stem
Mounting Type ceiling stem
Mounting for outlet box included strap
New Products No
Note - Stem Lengths matching stem sections supplied with concealed connectors
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • New Traditional
  • Rustic
UPC 785247151097
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7.6 lb
Height 15.25 in
Length - Installed 73 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.6 lb
Width 6.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads