text.skipToContent text.skipToNavigation

School House One-Light Pendant

by Progress Lighting 

Collection Name: School House Pendant

Catalog ID: P5195-09

One-light pendant with white opal glass and geometric designs working together to give a hint of nostalgia to any decor.

1-Lt. pendant White opal glass.
  • Brushed Nickel finish.
  • White opal glass.
  • Geometric designs.
  • Includes two 6", one 12", two 15" stems and 6 links of chain.

$187.22

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Mini-pendant
Glass White opal
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Vintage Electric
  • Transitional
  • New Traditional
  • Farmhouse
Mount location ceiling
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style Traditional/Classic
UPC 785247159369
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.91 lb
Height 12.75 in
Length - Installed 79 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.91 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads