text.skipToContent text.skipToNavigation

Spicewood Collection Four-Light Chandelier

by Progress Lighting 

Collection Name: Spicewood

Catalog ID: P4766-71

The statement-making four-light Spicewood pendant features a rich, solid wood surrounded in a classic quatrefoil pattern. Wrought iron metal fittings in a Gilded Iron finish are paired with a distressed pine frame to complement rustic and reclaimed design styles.

  • Spicewood features statement-making pendants.
  • Rich, solid wood surrounds a classic quatrefoil pattern.
  • Wrought iron metal fittings in a Gilded Iron finish.
  • Distressed pine frame complements rustic and reclaimed design styles.

$548.57

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Gilded Iron
Finish Type painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Bohemian
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Prewired Yes
Room Type Dining Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Traditional/Casual
UPC 785247201112
Warranty Length 1 year warranty

Dimensions

Height 24.5 in
Length - Installed 99.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11.88 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads

Catalog Page

Videos

Spicewood P4766-71

Installation/Instruction Manual (IOM)