text.skipToContent text.skipToNavigation

The Pointe Collection Six-Light Square Pendant

by Progress Lighting 

Collection Name: The Pointe

Catalog ID: P5157-15

With alternating clear and champagne tinted K9 glass accents, The Pointe celebrates the element of sparkle through a sophisticated and glamorous design. A variety of fixtures can be intermingled within the same environment for a creatively modern and elegant effect. Six-light Square Pendant.

6-Lt. Square Pendant (20 In) and Clear/Champagne K9 crystal.
  • Clear and champagne tinted K9 glass accents.
  • Sophisticated and glamourous design.
  • Modern and elegant effect.
  • Includes two 6", eight 12" stems and 6 links of chain.

$918.17

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 2
Chain gauge 9
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type plated
Fixture Type Chandelier
Glass Clear/Champagne
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • Mid-Century Modern
Mount location ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Luxury
  • Transitional
  • Mid-Century Modern
UPC 785247189243
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 9.6 lb
Height 7 in
Length - Installed 72.875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.33 lb
Width 20 in
Width Diameter Descriptor sq.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Gauge 18
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads