text.skipToContent text.skipToNavigation

Tilley Collection Five-Light Chandelier

by Progress Lighting 

Collection Name: Tilley

Catalog ID: P400074-009

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. Five-light chandelier in a Brushed Nickel finish.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Features popular Brushed Nickel finish
  • A hand painted faux wooden rim evokes an artful, yet industrial, style
  • Uses five100-watt max. medium base lamps (sold separately)
  • Versatile fixture that enhances rustic farmhouse, modern farmhouse, urban industrial and coastal styles
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.

$321.97

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Coastal
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
UPC 785247220502
Warranty Length 1 year limited warranty

Dimensions

Height 16.25 in
Length - Installed 92 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.14 lb
Width 24 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads