text.skipToContent text.skipToNavigation

Tilley Three-Light Chandelier

by Progress Lighting 

Collection Name: Tilley

Catalog ID: P400073-020

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Features popular Antique Bronze finish
  • A hand painted, faux wooden rim evokes an artful, yet industrial, style
  • Uses three 100-watt max. medium base lamps (sold separately)
  • Versatile fixture that enhances rustic farmhouse, modern farmhouse, urban industrial and coastal styles
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.

$214.72

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main steel
Finish Name Antique Bronze
Finish Type painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Coastal
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
UPC 785247220472
Warranty Length 1 year limited warranty

Dimensions

Height 14.75 in
Length - Installed 90.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.62 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads