PROG_P400073_009_PRODIMAGE
PROG_P400073_009_PRODIMAGE
play
Progress Lighting - Chandelier Heights
play
Tilley P400073-009
+9
PROG_tilley_detail1_detailshot
Discontinued
Clearance

Tilley Collection Three-Light Chandelier

$62.40 USD
$239.36 USD

Brand:

Progress Lighting

Catalog ID:

P400073-009

Collection name:

Tilley

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. Three-light chandelier in a Brushed Nickel finish.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Features popular Brushed Nickel finish
  • A hand painted faux wood rim evokes an artful, yet industrial, style
  • Uses three 100-watt max. medium base lamps (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Versatile fixture that enhances rustic farmhouse, modern farmhouse, urban industrial and coastal styles
  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Chandelier
UPC
785247220489
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 14.75 in
Height
14.75 in
Length
20 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.62 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93088621

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights
Tilley P400073-009