text.skipToContent text.skipToNavigation

Tinsley Inverted Pendant

by Progress Lighting 

Collection Name: Tinsley

Catalog ID: P500062-015

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.

  • Featuring soft angles and impressive sculptural curves
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional hall and foyer areas
  • Polished Chrome finish
  • Frame is complemented by classic etched glass shades
  • Uses three, 100-watt medium base bulb (included)
  • Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings.
  • Can be displayed individually or in groupings of two or more for customized design statements.

$220.66

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main steel
Finish Name Polished Chrome
Finish Type plated
Fixture Type Foyer
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxury
  • Transitional
  • New Traditional
Mount location Hanging
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Room Type Hall & Foyer
Socket Base Type - Main E26
UPC 785247217519
Warranty Length 1 year limited warranty

Dimensions

Height 22.5 in
Length - Installed 97.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.89 lb
Width 22.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads