text.skipToContent text.skipToNavigation

Trestle Collection One-Light Pendant

by Progress Lighting 

Collection Name: Trestle

Catalog ID: P5152-71

Fixtures within the Trestle collection offer a handsome look for industrial or rustic living spaces. Featuring a hand painted cage with geometric elements, pendant and linear options can revive a look over kitchen island or bar, as well as dining and living spaces. The Gilded Iron finish is enhanced by hand-painted oak accent. One-light pendant.

1-Lt. pendant.
  • Handsome look for industrial or rustic living spaces.
  • Hand painted cage with geometric elements.
  • Hand-painted oak accent.

$161.04

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Gilded Iron
Finish Type painted
Fixture Type Mini-pendant
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Urban Industrial
  • Farmhouse
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Urban Industrial
  • Farmhouse
UPC 785247192434
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 9.25 lb
Height 8.75 in
Length - Installed 84 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 12.32 lb
Width 14 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads