text.skipToContent text.skipToNavigation

New Products

Adley Collection Four-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300157-009
Four-light bath & vanity with clear glass

Adley Collection Four-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300157-031
Four-light bath & vanity with clear glass

Adley Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300156-104
Three-light bath & vanity with clear glass

Adley Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300156-031
Three-light bath & vanity with clear glass

Adley Collection Two-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300155-009
Two-light bath & vanity with clear glass

Adley Collection Two-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300155-012
Two-light bath & vanity with clear glass

Archie Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P2992-163
Three-light bath & vanity with Clear double prismatic glass

Briarwood Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300231-020
Three-light bath & vanity with clear glass

Classic Collection Four-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300236-009
Four-light bath & vanity with Etched glass

Classic Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300235-031
Three-light bath & vanity with Etched glass

Classic Collection Two-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300234-009
Two-light bath & vanity with Etched glass

Englewood Collection One-Light Post Lantern

By Progress Lighting  
Catalog ID: P540032-031
One-light post lantern with hammered shade

Englewood Collection One-Light Post Lantern

By Progress Lighting  
Catalog ID: P540032-020
One-light post lantern with hammered shade

Foster Collection 16" Two-Light Flush Mount

By Progress Lighting  
Catalog ID: P350116-071
Two-light dual finish flush mount

Gaze Collection 60" LED 3-Blade Ceiling Fan

By Progress Lighting  
Catalog ID: P2554-3130K
60" three-blade ceiling fan with LED light

Greene Ridge Collection One-Light Medium Wall Lantern

By Progress Lighting  
Catalog ID: P560100-129
One-light medium wall lantern with Clear glass

Greene Ridge Collection One-Light Small Wall Lantern

By Progress Lighting  
Catalog ID: P560099-031
One-light small wall lantern with Clear glass

Gulliver 23" 3-blade fandelier with LED lights

By Progress Lighting  
Catalog ID: P250012-143-22
3-blade fan enclosed in a three band cage with the LED bulbs included

Gulliver 23" 3-blade fandelier with LED lights

By Progress Lighting  
Catalog ID: P250012-141-22
3-blade fan enclosed in a three band cage with the LED bulbs included

Inspire LED Collection LED Wall Sconce

By Progress Lighting  
Catalog ID: P710071-159-30
LED wall sconce with Off-White linen shade

Kempsey Collection One-Light Pendant

By Progress Lighting  
Catalog ID: P500138-020
One-light pendant Harvest Linen shade

Kempsey Collection One-Light Swing Arm Wall Bracket

By Progress Lighting  
Catalog ID: P710045-020
One-light swing arm wall bracket Harvest Linen shade

Kempsey Collection One-Light Swing Arm Wall Bracket

By Progress Lighting  
Catalog ID: P710045-009
One-light swing arm wall bracket Summer Linen shade

Mast Collection Four-Light Linear Chandelier

By Progress Lighting  
Catalog ID: P400190-009
Four-light linear chandelier with Clear & Etched White glass

Mast Collection One-Light Mini-Pendant

By Progress Lighting  
Catalog ID: P500192-020
One-light mini-pendant with Clear & Etched White glass

Mast Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300217-009
Three-light bath & vanity with Clear & Etched White glass

Mast Collection Three-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300217-020
Three-light bath & vanity with Clear & Etched White glass

One-Light 11-1/2" Etched Glass Flush Mount

By Progress Lighting  
Catalog ID: P350146-031
One-light close-to-ceiling with etched white glass

Replay Collection Four-Light Foyer Pendant

By Progress Lighting  
Catalog ID: P500206-031
Four-light foyer pendant with Etched white glass

Rushton Collection Four-Light Bath & Vanity

By Progress Lighting  
Catalog ID: P300229-143
Four-light bath & vanity with clear glass
Page 1 of 5