text.skipToContent text.skipToNavigation

Ashmore Collection One-Light CFL Wall Lantern

by Progress Lighting 

Collection Name: Ashmore CFL

Catalog ID: P5875-20WB

Ashmore collection features quill scrolled arms, decorative finials with etched water glass in a die-cast aluminum construction. One-light CFL wall lantern. Bulb included.

1-Lt. CFL wall lantern Etched, water seeded glass curved panels.
  • Antique Bronze finish.
  • Etched water seeded glass curved panels.
  • Quill-scrolled arms and decorative finials.
  • Meets California Title 24.

$226.60

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Brown
Color Generic brown
Construction Material - Main die-cast aluminum
Construction Material -Secondary solid brass
Construction Material -Secondary part interior components
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type powder coat paint
Glass Etched, water seeded
Lamp Included Yes
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • New Traditional
  • Rustic
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Socket type material plastic
Style Traditional/Casual
UPC 785247174546
Warranty Length 1 year warranty

Dimensions

Depth 10.5 in
Gross Weight with Packaging 7 lb
Height 16.625 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads