text.skipToContent text.skipToNavigation

Barnett Wall Lantern

by Progress Lighting 

Collection Name: Barnett

Catalog ID: P560079-020

Barnett lanterns deliver timeless appeal with a decidedly modern flair. Large clear panes of glass frame your choice of traditional or vintage style bulbs. A graphic-inspired overscaled loop features a contrasting brass-tone finish.

  • Barnett lanterns deliver timeless appeal with a decidedly modern flair
  • Features dramatic overscaled loop in a contrasting brass-tone finish
  • Antique Bronze finish
  • Large clear panes of glass frame your choice of traditional or vintage style bulbs
  • Wall lantern uses two 100-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style light bulbs, including Progress Lighting's P7825-01 or P7827-01
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors.

$226.60

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Brown
Color Generic brown
Construction Material - Main aluminum
Finish Name Antique Bronze
Finish Type painted
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
  • Vintage Electric
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Room Type Outdoor
Socket Base Type - Main E26
UPC 785247218547
Warranty Length 1 year limited warranty

Dimensions

Depth 10 in
Height 23.625 in
Height to Center 10 in
Note Weight of fixture exceeds NEC limits No
Weight 9.9 lb
Width 11.25 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads