-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
-
Login
- Login
- Our brands
-
Products
-
Products
-
Products
- Residential Lighting
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Bollards
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers
- Wraparounds
- Wall Mount
- Strips
- View All Commercial Indoor Lighting Categories
-
- Emergency & Exit Lighting
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Power Packs and Controlled Relays
- View All Lighting Controls & Sensors Categories
-
-
- Design Series
- Design Series
-
Resources
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution -
Resources
-
Resources
-
Resources
-
Resources
COMPANY
MARKETING
APPLICATION IMAGES
Progress Lighting Decorative
High Resolution | Low ResolutionProgress Lighting Ceiling Fans
High Resolution | Low ResolutionDesign Series
High Resolution | Low ResolutionJeffrey Alan Marks Collection
High Resolution | Low Resolution
-
-
-
Inspiration
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
Explore. Dream. Discover.
The Design Guide by Progress Lighting offers an opportunity to experience design inspiration, product integration and trend guidance from some of the most talented interior designers from around the U.S. As you explore our collections, make your dreams of creating your home into a magical haven with all of the possibilities available to you by Progress Lighting.
-
-
- Where To Buy
- Products
- Lighting & Controls
- Residential Lighting
- Outdoor & Landscape
- BrassGUARD Collection Three-Light Post Lantern
BrassGUARD Collection Three-Light Post Lantern
Collection Name: BrassGUARD Lantern
Catalog ID: P5432-10
Collection Name: BrassGUARD Lantern
Catalog ID: P5432-10
Traditional hexagonal style post lantern with clear beveled glass panels. Fits on 3" post. Solid brass construction with BrassGuard finish coat.
- Polished Brass finish.
- Clear beveled glass panels.
- BrassGuard finish.
Product Details
General
Can be mounted up or down | No |
Category General | Outdoor |
Coating | plated |
Color | Gold |
Color Generic | gold |
Construction Material - Main | solid brass |
Fan - Dual mount | No |
Finish Name | Polished Brass |
Finish Type | plated |
Glass | Clear Beveled |
Lamp Included | No |
Lamp Type | Candelabra Base |
Lamp Type Actual | Candelabra |
Lamp Type Basic | incandescent |
Lifestyle | New Traditional |
Mount location | post top - fitter for 3" post or pedestal |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Outdoor |
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style | Traditional/Classic |
UPC | 785247543205 |
Warranty Length | 1 year warranty |
Dimensions
Gross Weight with Packaging | 9.5 lb |
Height | 21.3125 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 9.5 lb |
Width | 9.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Title 20 | W |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 EA |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.