text.skipToContent text.skipToNavigation

Edition Collection One-Light Large Wall Lantern

by Progress Lighting 

Collection Name: Edition

Catalog ID: P6072-31

One-light wall lantern with a distinct hexagonal shape for classic styling, highlighted by clear water glass elements.

1-Lt. Large Wall Lantern (9 In) Clear Water glass panels.
  • Black finish.
  • Distinct hexagonal shape.
  • Classic styling.
  • Clear water glass elements.

$147.95

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main aluminum
Fan - Dual mount No
Finish Name Black
Finish Type painted
Glass Clear Water
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle New Traditional
Mount location wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Classic
UPC 785247185603
Warranty Length 1 year warranty

Dimensions

Depth 10 in
Gross Weight with Packaging 8.27 lb
Height 15.875 in
Height to Center 4.0625 in
Note Weight of fixture exceeds NEC limits No
Weight 6.28 lb
Width 9 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads