text.skipToContent text.skipToNavigation

Hermosa Wall Lantern

by Progress Lighting 

Collection Name: Hermosa

Catalog ID: P560074-031

Outdoor Mediterranean-style lanterns in the Hermosa family complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors. These large-scale pieces feature beautiful detail and a die cast aluminum frames. Wrought iron styling perfectly frames beautiful clear, water glass shades.

  • Features Mediterranean-style design
  • Complement Transitional, Rustic Farmhouse and Modern Farmhouse exteriors
  • Textured Black finish
  • Wrought iron styling perfectly frames beautiful clear, water glass shades
  • Wall lantern uses one 100 watt. max medium base lamp (sold separately)
  • These large-scale pieces feature beautiful detail and a die cast aluminum frames
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

$190.85

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main aluminum
Finish Name Black
Finish Type painted
Glass Clear Water
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Farmhouse
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Room Type Outdoor
Socket Base Type - Main E26
UPC 785247218837
Warranty Length 1 year limited warranty

Dimensions

Depth 8.25 in
Height 21 in
Height to Center 12.875 in
Note Weight of fixture exceeds NEC limits No
Weight 5.95 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads