text.skipToContent text.skipToNavigation

LED Step/Wall Light Louvered

by Progress Lighting 

Collection Name: LED Step Lights

Catalog ID: P6828-3030K

The 5w, 3000K step light/wall lights is a vertical louvered mount that mounts in a single-gang wall box. 84+ CRI and 120 degree beam spread. Wet location listed so can be used indoor or outdoors.

  • White finish
  • Can be used indoor or outdoor
  • 3000K color temperature 84+ CRI
  • 108 lumens.

$92.40

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Step Lights
Color White
Color Generic white
Color Temperature 3000 K
Finish Name White
Finish Type painted
Lamp Type LED
Light Source LED
Mount location step/wall
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30 °C
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
UPC 785247190034
Warranty Length 5 year warranty

Dimensions

Height 4.75 in
Weight 0.6 lb
Width 3 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.04 A
Frequency Rating 60 Hz
Lamp Wattage 4.5 W
Lumens Per Watt 21.6
Power Factor Greater than 0.95
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Installation/Instruction Manual (IOM)

Photometry

IES Files
PROG_P6828_15.00135 Series_testlabreports