text.skipToContent text.skipToNavigation

Prairie Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name: Prairie

Catalog ID: P5563-09

Unique cantilevered arms, distinctive roof and wire frames surround clear seeded glass. Aluminum and Brass construction. One-light hanging lantern. Brushed Nickel finish.

1-Lt. hanging lantern Clear seeded glass.
  • Brushed Nickel finish.
  • Unique cantilevered arms.
  • Clear seeded glass.

$308.99

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Coating plated
Color Gray
Color Generic grey
Construction Material - Main aluminum
Construction Material -Secondary brass
Construction Material -Secondary part construction
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type plated
Glass Clear seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location ceiling chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Traditional/Casual
UPC 785247120017
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 9 lb
Height 12.5 in
Length - Installed 52 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads