PROG_P6032_108_PRODIMAGE
PROG_P6032_108_PRODIMAGE
PROG_P6032_108alt_PRODIMAGE
PROG_refuge_IMG_8896_detailshot
+1
PROG_refuge_IMG_8895_detailshot

Refuge Collection One-Light Large Wall Lantern

$297.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6032-108

Collection name:

Refuge

One-light large wall lantern in a Cape Cod-inspired frame pays homage to a classic nautical style. Light output and geometric forms offer visual interest to outdoor exteriors. Clear glass windows are paired with a unique umber reflector panel that provides a beautiful effect when illuminated.

  • Cape Cod-inspired frame.
  • Classic nautical style.
  • Clear glass windows are paired with a unique umber reflector panel.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Oil Rubbed Bronze
Finish Type
Hand Painted
Fixture Type
Outdoor Wall
Glass
Clear/Etched Umber
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247198078
Warranty Length
1-year Limited Warranty

Dimensions

Depth
10 in
Dimensions
10.5 in x 10 in x 21 in
Gross Weight with Packaging
10.25 lb
Height
21 in
Height to Center
7.5 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
13.12 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93065146

Resources and downloads