PROG_P710056_009t8_PRODIMAGE
PROG_P710056_009t8_PRODIMAGE
PROG_P710056_009b10_PRODIMAGE
PROG_rainey_glass_detail3_detailshot
+5
PROG_Rainey_Brushed_Nickel_GeneralLit
Discontinued
Clearance

Rainey Collection Two-Light Wall Bracket

$63.00 USD
$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P710056-009

Collection name:

Rainey

The Rainey Collection two-light wall bracket embraces an artful display of asymmetrical design styling. A slender, staggered frame representing organic forms draws the eye upward to admire the clear fluted ribbed glass shades. The larger scale is suitable for open floor plans, great rooms or anywhere a dramatic focal piece is needed to make a bold statement.

  • A modern study in asymmetrical design, the Rainey features a staggered frame that represents abstracted organic forms
  • The sconce features fluted, ribbed glass shades
  • The wall brackets make elegant modern highlights in living rooms, dining rooms and master suites
  • Its contemporary sophistication is a natural choice for Modern, Mid-Century and Luxe interiors
  • Timeless Brushed Nickel finish
  • Measures 11 1/2W x 16 1/2in ht.
  • Uses two 60-watt max. candelabra base bulbs including LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Wall Sconce
Glass
Clear Fluted Ribbed
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Modern
  • New Traditional
Type
Armed Glass Shade
UPC
785247229291
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.5 in x 5.125 in x 16.5 in
Height
16.5 in
Height to Center
5.625 in
Length
11.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
5.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93098612

Resources and downloads