text.skipToContent text.skipToNavigation

One-Light Multi Directional Roundback Wall/Ceiling Fixture

by Progress Lighting 

Collection Name: Directional

Catalog ID: P6145-30WB

One-light round back ceiling mount directional in White finish.

1-Lt. directional.
  • White finish.
  • Multi Directional Light
  • Wall or ceiling mount.
  • Round Back.
  • This product is not available for sale into the State of California.

$72.27

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Directionals
Color White
Color Generic white
Construction Material - Main steel
Fan - Dual mount No
Finish Name White
Finish Type painted
Lamp Included Yes
Lamp Type MR-16 (GU10, 120V)
Lamp Type Actual MR-16
Lamp Type Basic halogen
Lifestyle
  • Modern
  • Transitional
Mount location wall or ceiling
Mounting Type ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main GU10
Socket Type socket
Socket type material ceramic
Style Contemporary/Modern
UPC 785247131273
Warranty Length 1 year warranty

Dimensions

Depth 4.75 in
Gross Weight with Packaging 2.5 lb
Height 4.6875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.5 lb
Width 5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 50 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads