text.skipToContent text.skipToNavigation

Address Numbers

by Progress Lighting 

Collection Name:  Address Light

Catalog ID: P5970-002

Address numbers for P5968 address lights. Ten "2" in package.

  • Number tile to be used with address light.
  • Pre packaged in 10 pieces per item number.
  • Black numbers or letters are pre-applied to a white background.

$40.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color White
Color Generic white
Construction Material - Main polycarbonate
Finish Name White
Finish Type unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location Wall
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247109333
Warranty Length 1-year Limited Warranty

Dimensions

Cubic Capacity 2.8125 cu.in
Depth 0.25 in
Gross Weight with Packaging 0.1 lb
Height 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 2.25 in
Width Diameter Descriptor W.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Resources/Downloads