text.skipToContent text.skipToNavigation

Endorse Collection Accessory Column for P6056

by Progress Lighting 

Collection Name:  Endorse LED

Catalog ID: P8774-31

Optional accessory column for the Endorse collection. This column fits into the Endorse lantern to give it the old world feel of an old coach lantern. Fits Endorse P6056-31.

  • Black finish.
  • Optional accessory for Endorse collection.
  • Gives an old world feel.

$5.00 USD

Product Details

General

Can be mounted up or down No
Category General Accessories
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Black
Finish Type Painted
Glass Etched Ribbed
Lamp Included No
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location fixture
Mounting for outlet box included No
Operating Temperature Celcius Max 30 ºC
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Room Type Outdoor
Style
  • New Traditional
  • Transitional
UPC 785247188574
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 1.74 lb
Height 9.625 in
Note Weight of fixture exceeds NEC limits No
Weight 1.01 lb
Width 2.75 in
Width Diameter Descriptor sq.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads