text.skipToContent text.skipToNavigation

Nightsaver Collection Lamp Shield

by Progress Lighting 

Collection Name:  Nightsaver

Catalog ID: P8709-31

Patent Pending Dark Sky cup fits over the lamp to give ambient down light. Used with one-light medium base lamp facing down only. Black finish.

  • Black finish.
  • Converts most wall & chain hung lanterns to a sky friendly fixture.
  • When installed, no light is emitted above 45 degrees.

$26.62 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Lamp Included No
Lamp Type Basic accessories
Lifestyle Traditional
Mount location Wall
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style Utilitarian/Commodity
UPC 785247126750
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.3 lb
Height 5 in
Note Weight of fixture exceeds NEC limits No
Weight 0.3 lb
Width 2.875 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 12 EA

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P5662-31-8709-31_15.02367_testlabreports
IES file
Test Report