text.skipToContent text.skipToNavigation

Nightsaver Collection Large Dark Sky Shield

by Progress Lighting 

Collection Name:  Nightsaver

Catalog ID: P8402-31

Large dark sky shield compatible with all medium base lamps including CFL and LED. This shield works with select Essential, Prairie and Resort Collection fixtures.

  • Compatible with all medium base lamps including CFL and LED.
  • This shield works with select Essential and Resort Collection fixtures.
  • Provides full cutoff illumination.

$10.00 USD

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Finish Name Black
Finish Type Painted
Lamp Type Basic accessories
Mount location Wall
Mounting for outlet box included No
Photocell No
Power Source N/A
Power Source Required? No
Prewired No
Style Utilitarian/Commodity
UPC 785247192526
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 1.32 lb
Height 10.25 in
Weight 1.32 lb
Width 5.25 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads