text.skipToContent text.skipToNavigation

Resort Collection Decorative Grill for (8.5") Wall Lantern

by Progress Lighting 

Collection Name:  Resort

Catalog ID: P8789-122

Decorative bottom grill for the P5988-122 Resort wall lantern.

  • Aged Copper finish.
  • Decorative bottom grill accessory.
  • For use with P5988-122 Resort wall lantern.

$2.00 USD

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Copper
Color Generic Brown
Construction Material - Main Aluminum
Fan - Dual mount No
Finish Name Aged Copper
Finish Type powder coat paint
Lamp Included No
Lamp Type Basic accessories
Lifestyle
  • Craftsman
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Style
  • New Traditional
  • Craftsman
UPC 785247170463
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 0.5 lb
Height 0.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.5 lb
Width 7.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Not Ul Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads