PROG_P5789_10_PRODIMAGE
PROG_P5789_10_PRODIMAGE
PROG_Beveled_Glass_GeneralLit

Four-Light Beveled Glass 11-1/8" Close-to-Ceiling

$104.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5789-10

Collection name:

Beveled Glass

Four-light octagonal close-to-ceiling fixture with clear, bound beveled glass. Solid brass construction. G-lamps recommended. Traditional styling perfect for halls, closets, porches, laundry rooms, bedroom. Polished Brass finish.

  • Elevate your home's curb appeal with this beveled glass flush mount light ideal for a porch, entryway, outdoor living space, or indoor spaces
  • Classic, traditional styling with clear beveled glass
  • Solid brass construction finished in a classic polished brass
  • G shaped light bulbs recommended.
  • Measures: 11.125 in x 11.125 in x 6.25 in
  • Uses four G16.5 style bulbs 25 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
plated
Color
Brass
Color Generic
Gold
Construction Material - Main
Solid Brass
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Brass
Finish Type
Plated
Fixture Type
Outdoor Ceiling Mount
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
G16.5
Lamp Type
G16.5
Lamp Type Actual
G16.5
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Outdoor
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
Type
Flush-Mount
UPC
785247578917
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11.125 in x 11.125 in x 6.25 in
Gross Weight with Packaging
4.5 lb
Height
6.25 in
Length
11.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.5 lb
Width
11.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
25 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
023186