PROG_P550016_031_PRODIMAGE
PROG_P550016_031_PRODIMAGE
PROG_P550016_031alt_PRODIMAGE
Discontinued
Clearance

Haddon Collection One-Light Flush Mount

$29.12 USD
$106.48 USD

Brand:

Progress Lighting

Catalog ID:

P550016-031

Collection name:

Haddon

A classic New England coach light, the Haddon one-light flush mount features an etched opal diffuser paired with classic Black. The wire surround is a classic industrial-inspired detail that provides nostalgic charm.

  • The Haddon lanterns feature a etched shade paired with an Black frame.
  • The wire surround is a classic industrial-inspired detail
  • Lantern provides nostalgic charm to any exterior.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Ceiling Mount
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • Transitional
  • Farmhouse
UPC
785247213160
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 10 in
Height
10 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.8 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93077785

Resources and downloads