text.skipToContent text.skipToNavigation

Three-Light Beveled Glass 9-3/4" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Beveled Glass

Catalog ID: P5788-20

Three-light octagonal close-to-ceiling fixture with clear, bound beveled glass. Solid brass construction. G-lamps recommended. Traditional styling perfect for halls, closets, porches, laundry rooms, bedroom. Antique Bronze finish.

  • Clear beveled glass panels.
  • Solid brass construction.
  • G lamps recommended.

$91.74 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic Brown
Construction Material - Main Solid Brass
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Clear Beveled
Lamp Included No
Lamp Shape G16.5
Lamp Type G16.5
Lamp Type Actual G16.5
Lamp Type Basic Incandescent
Lifestyle Traditional
Mount location Flush-Mount
Mounting Type ceiling
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Hall & Foyer
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247152094
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 6 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 9.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 25 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads