text.skipToContent text.skipToNavigation

Westport Collection One-Light 9-1/8" Close-to-Ceiling

by Progress Lighting 

Collection Name:  Westport

Catalog ID: P3883-20

Add a touch of rustic appeal and classic styling with beaded detailing in the Westport collection. Clear seeded glass compliments the durable powder coat finish in die-cast aluminum frames. One-light close-to-ceiling. Antique Bronze finish.

  • Rustic appeal with classic styling.
  • Beaded detailing.
  • Clear seeded glass.

$109.01 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Coating powder with liquid top coat
Color Bronze
Color Generic Brown
Construction Material - Main Die-Cast Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling
Mounting Type ceiling
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247158430
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6 lb
Height 10.25 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 9.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads