text.skipToContent text.skipToNavigation

6" Black Outdoor Wall Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5641-31

By Progress Lighting
$176.00 USD
Collection Name:  Cylinder
Catalog ID:  P5641-31
6" downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant Black, perfect for today's inspired exteriors. Modern details feature a die-cast aluminum wall bracket and heavy-duty aluminum framing - resulting in an impeccable modern accent that adds panache and sophistication to your outdoor spaces.
  • Black finish.
  • Interior finish matches exterior finish.
  • Ideal for a wide variety of interior and exterior applications.
  • One 250w PAR-38 or 150w BR-40.

Product Variations

PROG_P5641_31_PRODIMAGE
P5641-31
PROG_P5641_82_PRODIMAGE
P5641-82
PROG_P5641_30_PRODIMAGE
P5641-30
PROG_P5641_20_PRODIMAGE
P5641-20
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Cast Aluminum
Dusk to Dawn No
Finish Name Black
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Lamp Included No
Lamp Shape PAR38
Lamp Type PAR-38
Lamp Type Actual PAR38/BR40
Lamp Type Basic Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247564118
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.875 in
Dimensions 6 in x 8.875 in x 12 in
Gross Weight with Packaging 4 lb
Height 12 in
Height to Center 4.5 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 4 lb
Width 8.875 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 250 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 64

Resource Links

Instruction Sheet Number 023402

Resources and Downloads