text.skipToContent text.skipToNavigation

6" Outdoor Ceiling Mount Cylinder

By Progress Lighting 

Collection Name:  Cylinder

Catalog ID: P5741-20

By Progress Lighting
$154.77 USD
Collection Name:  Cylinder
Catalog ID:  P5741-20
6" flush mount cylinder with heavy duty aluminum construction. Powder coated finish. UL listed for damp locations. Antique Bronze finish.
  • Antique Bronze finish.
  • Powdercoat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Heavy duty aluminum framing.
  • One 250w PAR-38 or 150w BR-40.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Extruded Aluminum
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Powder Coat Paint
Fixture Type Outdoor Ceiling Mount
Lamp Included No
Lamp Shape PAR38
Lamp Type PAR-38
Lamp Type Actual PAR38/BR40
Lamp Type Basic Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location Ceiling
Mounting Type Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Modern
  • Transitional
UPC 785247574100
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 3.5 lb
Height 12 in
Note Weight of fixture exceeds NEC limits No
Weight 3.5 lb
Width 6 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 250 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky Yes, per photometry (not registered with IDA)
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA
Pallet Quantity 80

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)