PROG_P550040_103_PRODIMAGE
PROG_P550040_103_PRODIMAGE
PROG_P550040_103_bottom_PRODIMAGE
PROG_Abbot_Antique_Pewter_GeneralLit
+4
PROG_P550040_103_detail_PRODIMAGE

Abbott Collection One-Light Hanging Lantern

$239.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550040-103

Collection name:

Abbott

Distinctive forms with ancient roots are featured in this hanging lantern from the Abbott Collection. Transparency, depth and dimension are all on display to highlight the clear seeded glass and sweeping details within the Antique Pewter frame.

  • Clear seeded glass, heavy forged details and curving metal accents hearkens back to a Colonial era
  • The hanging lantern makes a distinguished greeting in a portico, over an entry door, or placed along the roof of a porch or veranda
  • The classic lines and sweeping details of the lantern design make it ideal for Traditional settings
  • Antique Pewter finish lends an authentically historic feel
  • Measures 8 1/4in W x 15 1/4in ht.
  • Includes one medium base lamp
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in damp locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Hanging
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Die-Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Antique Pewter
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
New Traditional
UPC
785247226818
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 8.25 in x 15.25 in
Height
15.25 in
Length
8.25 in
Length - Installed
90.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.36 lb
Width
8.25 in
Width Diameter Descriptor
sq.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93098332