text.skipToContent text.skipToNavigation

Barlowe Collection Antique Bronze One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Barlowe

Catalog ID: P550068-020

Transform your home into a warm and cozy dream with the friendly farmhouse-style of this hanging lantern. A rustic X-brace design decorates each side of the charming lantern silhouette. Clear seeded glass panes add an extra pop of rustic personality. An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.

  • Clear seeded glass panes add an extra pop of rustic personality.
  • An antique bronze finish complemented with antique copper accents adds warmth and character as the lantern infuses your home with gentle illumination.
  • A rustic X-brace design decorates each side of the charming lantern silhouette.
  • Ideal for any foyer, entryway, patio, or porch.
  • Perfect for rustic or farmhouse settings.
  • Measures 9-inch by 21-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED, halogen, or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$297.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Aluminum and Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location ceiling chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247238835
Warranty Length 1-year Limited Warranty

Dimensions

Height 21 in
Length - Installed 96 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.26 lb
Width 9 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads