text.skipToContent text.skipToNavigation

Bay Court Collection One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Bay Court

Catalog ID: P5589-20

Discover the antique nautical charm of this Bay Court Collection One-Light Foyer Pendant. An etched glass diffuser is surrounded by a water glass gallery for a clean, beautiful design. This contemporary interpretation of a classic light fixture is ideal for both indoor and covered outdoor locations in need of overhead illumination. Great for kitchen islands, on each side of the bathroom mirror and many other areas of the home. One-light small foyer pendant in an Antique Bronze finish.

  • Distressed clear glass and etched opal glass.
  • A contemporary interpretation of antique nautical lanterns.
  • Antique Bronze finish.

$368.50 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Coating hand painted
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Distressed clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
UPC 785247167623
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 14 lb
Height 12.75 in
Length - Installed 86.5625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14 lb
Width 8.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads