text.skipToContent text.skipToNavigation

Cadence Collection CFL One-Light Hanging Lantern

by Progress Lighting 

Collection Name:  Cadence CFL

Catalog ID: P6539-31

The Cadence collection one-light hanging lantern has a decorative and fashion oriented design with modern classic styling. The etched glass pillar diffuser inside the clear water seeded glass gives off a soft glow of light. Uses GU24 base compact fluorescent lamps for energy efficiency. Cast aluminum, powder coated frame in Black.

  • Uses GU24 base compact fluorescent lamps for energy efficiency.
  • The etched glass pillar diffuser inside the clear water seeded glass gives off a soft glow of light.
  • Cast aluminum, powder coated frame in Black.
  • Meets California Title 24.

$345.84 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts Yes
Finish Name Black
Finish Type Powder Coat Paint
Glass Water seeded
Lamp Included No
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Lifestyle
  • Luxury
  • New Traditional
  • Traditional
Mount location Ceiling
Mounting for outlet box included bracket
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main GU24
Socket Type socket
Style
  • Luxury
  • New Traditional
UPC 785247204809
Warranty Length 1 year warranty

Dimensions

Height 24.625 in
Length - Installed 100 in
Overall Length with Overall Ht. W/Chain
Weight 15.2 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 26 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads