PROG_P550009_031_PRODIMAGE
PROG_P550009_031_PRODIMAGE
PROG_creighton_IMG_8764_detailshot
PROG_P550009_031lit_PRODIMAGE
Discontinued
Clearance

Creighton Collection One-Light Hanging Lantern

$136.50 USD
$307.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550009-031

Collection name:

Creighton

A cottage-inspired outdoor hanging lantern collection with a tapered cage. Creighton features clear water glass clear and Black finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Wall, post and hanging lantern options available.

  • Black finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Hanging
Glass
Clear Water
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Transitional
  • Craftsman
UPC
785247208999
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 21.625 in
Height
21.625 in
Length
10.5 in
Length - Installed
96.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.16 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072652

Resources and downloads